Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Door Mount operating mechanism kit, 3 in handle, long shaft, PowerPact H or J

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    357.06 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9421L
    product or component type
    Circuit Breaker Mechanism
    Circuit Breaker Type
    MG-NSF 250 A
    PowerPact H or J 250 A
    Complementary
    range compatibility
    Square D circuit breaker
    Enclosure Type
    NEMA 1/3R/12 enclosure
    Handle Length
    6 in
    Shaft Type
    Long
    Ordering and shipping details
    Category
    21731 - 9421 L & MISC
    Discount Schedule
    CP1
    GTIN
    00785901958611
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    6
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 7/14/18
    Size 2.9 MB
    Suppl Digest 177 Sec. 15: Operating Mechanisms and Disconnect Switches
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.