USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9421LHP48RY Picture

View all Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

Type L UL 489 Rotary Handle Circuit Breaker Mechanisms - 9421LHP48RY

9421L Handle Assemblies

Schneider Eletric 9421LHP48RY Picture
View all Type L UL 489 Rotary Handle Circuit Breaker Mechanisms
Type L UL 489 Rotary Handle Circuit Breaker Mechanisms - 9421LHP48RY
9421L Handle Assemblies

OPERATING MECHANISM HANDLE

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    139.39 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Handle Assembly
    Complementary
    product compatibility
    NEMA 1/3R/12 enclosure
    product destination
    9421LW7 operating mechanism
    length
    8 in
    surface finish
    Painted red
    Ordering and shipping details
    Category
    21731 - 9421 L & MISC
    Discount Schedule
    CP1
    GTIN
    00785901678243
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.6000000000000001
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov