USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9421LD7 Picture

View all Type L UL 489 Rotary Handle Circuit Breaker Mechanisms

Type L UL 489 Rotary Handle Circuit Breaker Mechanisms - 9421LD7

9421L Circuit Breaker Mechanisms

Schneider Eletric 9421LD7 Picture
View all Type L UL 489 Rotary Handle Circuit Breaker Mechanisms
Type L UL 489 Rotary Handle Circuit Breaker Mechanisms - 9421LD7
9421L Circuit Breaker Mechanisms

Door Mounted Operating Mechanism for 3P PowerPact D Circuit Breakers

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    199.40 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9421L
    product or component type
    Circuit Breaker Mechanism
    accessory / separate part category
    Control accessory
    Complementary
    range compatibility
    Square D circuit breaker
    product destination
    PowerPact D circuit breaker 600 A
    Ordering and shipping details
    Category
    21731 - 9421 L & MISC
    Discount Schedule
    CP1
    GTIN
    00785901923077
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.6800000000000002
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Operating Mechanisms, Disconnect Switches, and Door-Closing Mechanisms (Version 2.1)
    CAD
    Date
    Size
    Add to My Documents
    OPERATING MECHANISM, CLASS 9421, TYPE LD1, LD4, LD7, LZ400..., LZL400L... (Version 1.2)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate E62922 DIHS2 Circuit Breaker Accessories 9421 9422 9999 (Version 1.0)
    UL Certificate E62922 DIHS8 Circuit Breaker Components for Canada 9421 9422 9999 (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Door-Mounted Operating Mechanism, 9421LD (Version 03)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.