Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Door Mount operating mechanism kit, 3 in handle, long shaft, PowerPact B

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    230.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9421L
    product or component type
    Operating Mechanism
    Circuit Breaker Type
    PowerPact B
    Complementary
    marking
    OFF - Trip - ON
    Handle Length
    3 in
    Shaft Type
    Long
    mounting location
    On door
    Ordering and shipping details
    Category
    21731 - 9421 L & MISC
    Discount Schedule
    CP1
    GTIN
    00785901093473
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    6.1299999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.