USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 93T147HDIT Picture

View all Low Voltage Drive Isolation Transformers

Low Voltage Drive Isolation Transformers - 93T147HDIT

Drive Isolation Transformers

Schneider Eletric 93T147HDIT Picture
View all Low Voltage Drive Isolation Transformers
Low Voltage Drive Isolation Transformers - 93T147HDIT
Drive Isolation Transformers

TRANSFORMER DRY 3PH 93KVA 575V-460Y/265V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    16026.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Drive Isolation Transformer
    box number
    22D
    NEMA degree of protection
    NEMA 2
    insulation temperature
    428 °F (220 °C)
    Phase
    3 phases
    primary voltage
    575 V delta
    rated power in VA
    93 kVA
    secondary voltage
    460Y/265 V
    number of tap-offs
    2 5 % 1+ 1-
    temperature rise
    150 °C
    material
    Aluminium
    Ordering and shipping details
    Category
    16266 - DRIVE ISOLATION TRANSFORMERS
    Discount Schedule
    PE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    870
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.