Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Schneider Eletric 926250 Picture

    Range: Multi 9

    electrical auxiliaries

    926250

    Schneider Eletric 926250 Picture
    Range: Multi 9

    electrical auxiliaries

    926250

    Multi 9 OV/UV + auto reset release - 2P - 50A

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Multi 9
      product or component type
      Voltage release
      device short name
      CNV
      poles description
      2P
      Complementary
      System Voltage
      230 V, AC, 50 Hz. (between phase and neutral)
      supply voltage limits
      1 phase: 50...440 V, AC
      [Ie] rated operational current
      50 A
      protection type
      Overvoltage: 275 V (Tripping time:3...15 s)
      Overvoltage: 300 V (Tripping time:1...5 s)
      Overvoltage: 350 V (Tripping time:0.25...0.75 s)
      Overvoltage: 400 V (Tripping time:0.1...0.2 s)
      Undervoltage: 50...160 V (Tripping time:0.6...5 s)
      Lockout:
      reset
      Automatic reset 25...35 s 253 V for overvoltage
      Automatic reset 25...35 s 195 V for undervoltage
      clearance distance
      1.2 mm
      leakage current
      < 2 mA
      creepage distance
      5.6 mm
      [Uimp] rated impulse withstand voltage
      4 kV (between phases)
      4 kV (between phase and neutral)
      local signalling
      Indicator light green: steady (fault)
      Indicator light green: flashing (lock)
      Indicator light red: steady (operating)
      time delay
      0...800 s on-delay
      function available
      Real time voltage detection
      [Ui] rated insulation voltage
      500 V
      rated breaking and making capacity
      400 A, (recover voltage: 242 V, cosΦ=0.85,12 times)
      [Icw] rated short-time withstand current
      504 kA, 4 s
      mounting support
      DIN rail
      mounting mode
      By clips
      cable entry
      Bottom entry
      mounting location
      Downstream
      installation direction
      Horizontal
      Vertical
      type of installation
      Indoor installation
      9 mm pitches
      4
      height
      3.34 in (84.8 mm)
      width
      1.42 in (36 mm)
      depth
      < 2.83 in (72 mm)
      colour tint
      Clips: light grey (RAL 7035)
      Housing: light grey (RAL 7035)
      electrical durability
      12000 cycles (63 A, 285 V AC, cosΦ=0.9)
      mechanical robustness
      Vibrations: , 3 Gn, 5…100 Hz, according to IEC 60068-2-6
      Shocks: 6 ms, 30 Gn (with protective package), according to IEC 60068-2-27
      Free fall resistance: (0.8m, without package)
      service life
      10 yr
      electromagnetic compatibility
      Electrostatic discharge immunity test: , 6 kV, level 3 (contact discharge), according to IEC 61000-4-2
      Electrostatic discharge immunity test: , 8 kV, level 3 (air discharge), according to IEC 61000-4-2
      Surge immunity test: , 2 kV (common mode), according to IEC 61000-4-5
      Surge immunity test: , 4 kV (differential mode), according to IEC 61000-4-5
      Electrical fast transient/burst immunity test: , 4 kV, 2.5 kHz, 5 kHz and 100 kHz, according to IEC 61000-4-4
      Immunity to conducted disturbances: , 10 V, 0.15...80 MHz, level 3, according to IEC 61000-4-6
      Immunity to conducted RF disturbances: , 10 V, 80...1000 MHz and 1400...6000 MHz, level 3, according to IEC 61000-4-3
      Conducted emission: , class B
      Radiated emission: , class B
      connections - terminals
      Tunnel type terminals: rigid: 0...0.05 in² (1...35 mm²), without cable end, (top or bottom)
      Tunnel type terminals: flexible: 0...0.04 in² (1...25 mm²), with or without cable end, (top or bottom)
      tightening torque
      30.97 lbf.in (3.5 N.m), power circuit
      Environment
      standards
      JB/T 12762-2015
      product certifications
      REACH
      directives
      2002/95/EC - RoHS directive
      IP degree of protection
      On front face: IP40 (according to IEC 60529)
      Other parts: IP20 B (according to IEC 60529)
      pollution degree
      2
      operating altitude
      <= 6561.68 ft (2000 m)
      ambient air temperature for operation
      -13...131 °F (-25...55 °C)
      ambient air temperature for storage
      -40...176 °F (-40...80 °C)
      relative humidity
      0...75 % operating
      0...95 % storage
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1630  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.