USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080PF1 Picture

View all Square D NEMA Sectional Terminal Blocks 9080G

Square D NEMA Sectional Terminal Blocks 9080G - 9080PF1

Terminal Blocks

Schneider Eletric 9080PF1 Picture
View all Square D NEMA Sectional Terminal Blocks 9080G
Square D NEMA Sectional Terminal Blocks 9080G - 9080PF1
Terminal Blocks

Terminal Block Class H or K Fuseholder 1 Pole 250V 30A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    30.50 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080FB
    product or component type
    Fuse holder
    Complementary
    Line Rated Current
    30 A
    System Voltage
    <= 250 V AC/DC
    fuse type
    H and K
    fuse size
    0.5625 x 2 in
    number of poles
    1
    electrical connection
    Pressure wire clamp
    AWG gauge
    AWG 18...AWG 10 (copper or aluminium)
    [Ics] rated service breaking capacity
    10 kA per UL 512
    product certifications
    CE
    UL listed file E40747 CCN IZLT
    CSA file 70360 class 6225 01
    ambient air temperature for operation
    -40...257 °F
    mounting support
    Surface mount
    material
    Thermoplastic block
    wire stripping length
    0.4375 in
    connections - terminals
    Screw terminals 25 lbf.in for AWG 14...AWG 10 wire copper
    height
    3 in
    width
    1.12 in
    depth
    1.38 in
    Ordering and shipping details
    Category
    21704 - 9080 K (BLOCKS ONLY)
    Discount Schedule
    CP1
    GTIN
    00785901567004
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.17999999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/8/18
    Size 144.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.