Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Terminal Block Mounting Track - DIN3 track - High Rise 39 inches long

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    27.90 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080G
    Product
    High Rise Mounting Track
    quantity per set
    Set of 2
    Complementary
    material
    Aluminium
    material
    Aluminium
    height
    2.34 in
    width
    1.75 in
    length
    39.37 in
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901403838
    Nbr. of units in pkg.
    2
    Package weight(Lbs)
    1.3600000000000001
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 24: Terminal Blocks
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.