USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080LBC362101 Picture

View all Square D 9080 Power Distribution Blocks

Square D 9080 Power Distribution Blocks - 9080LBC362101

9080LB Power Distribution Blocks

Schneider Eletric 9080LBC362101 Picture
View all Square D 9080 Power Distribution Blocks
Square D 9080 Power Distribution Blocks - 9080LBC362101
9080LB Power Distribution Blocks

Power Distribution Block 3 Pole 1 Line 1 Load 600V 150A CU

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    201.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080LB
    product or component type
    Power Distribution Block
    [In] rated current
    150 A for copper cable(s)
    short-circuit current
    65 kA
    Complementary
    System Voltage
    600 V AC/DC
    mounting support
    Surface mount
    number of poles
    3
    number of terminals
    1 line
    1 load
    number of cables
    1 cable(s) AWG 18...AWG 1/0 (copper) for line
    1 cable(s) AWG 18...AWG 1/0 (copper) for load
    electrical connection
    Tin plated copper lugs
    [Ics] rated service breaking capacity
    Up to 100 kA per UL 508 A
    ambient air temperature for operation
    -40...302 °F
    material
    Phenolic block
    connections - terminals
    Lug 50 lbf.in for AWG 6...AWG 1/0 (copper) line
    Lug 40 lbf.in for AWG 8 (copper) line
    Lug 35 lbf.in for AWG 14...AWG 10 (copper) line
    Lug 50 lbf.in for AWG 6...AWG 1/0 (copper) load
    Lug 40 lbf.in for AWG 8 (copper) load
    Lug 35 lbf.in for AWG 14...AWG 10 (copper) load
    wire stripping length
    0.75 in line connection
    0.75 in load connection
    height
    2.88 in
    width
    2.75 in
    depth
    1.78 in
    product compatibility
    9080LB23
    Environment
    product certifications
    CE
    CSA file 70361 class 6228 01
    UL recognized E60616 CCN XCFR2
    Ordering and shipping details
    Category
    21711 - 9080 LB
    Discount Schedule
    CP1
    GTIN
    00785901097655
    Nbr. of units in pkg.
    4
    Package weight(Lbs)
    0.88
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 11/5/18
    Size 6.5 MB
    Digest 177 Sec. 24: Terminal Blocks
    CAD
    Date
    Size
    Add to My Documents
    PWR DISTR BLK 600V 150A
    Date 8/3/17
    Size 21.5 KB
    Date 8/3/17
    Size 352.7 KB
    Date 8/3/17
    Size 2.1 MB
    Date 8/3/17
    Size 39.4 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/5/17
    Size 34.7 KB
    Date 1/8/18
    Size 144.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.