Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080LBA2652021 Picture

Range: Square D 9080 Power Distribution Blocks

9080LB Power Distribution Blocks

9080LBA2652021

Schneider Eletric 9080LBA2652021 Picture
Range: Square D 9080 Power Distribution Blocks

9080LB Power Distribution Blocks

9080LBA2652021

Power Distribution Block 2 Pole 2 Line 2 Load 600V 760A CU / 600V 620A AL

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    206.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080LB
    Product
    Power Distribution Block
    Current Rating
    760 A for copper cable(s)
    620 A for aluminium cable(s)
    Complementary
    System Voltage
    600 V AC/DC
    Mounting Type
    Surface mount
    number of poles
    2
    Terminals per Pole
    2 line
    2 load
    Wire Size
    2 cable(s) AWG 4...500 kcmil (copper or aluminium) for line
    2 cable(s) AWG 4...500 kcmil (copper or aluminium) for load
    Electrical Connection
    Tin plated aluminium lugs
    SCCR
    Up to 100 kA per UL 508 A
    ambient air temperature for operation
    -40...302 °F
    Block Material
    Phenolic block
    Terminal Tightening Torque
    Lug 375 lbf.in for AWG 4...500 kcmil (copper or aluminium) line
    Lug 375 lbf.in for AWG 4...500 kcmil (copper or aluminium) load
    wire stripping length
    1.38 in line connection
    1.38 in load connection
    height
    5.5 in
    width
    5.88 in
    depth
    3.13 in
    End Barrier
    9080LB52
    Environment
    Certifications
    CE
    UL recognized E60616 CCN XCFR2
    CSA file 70361 class 6228 01
    Ordering and shipping details
    Category
    21711 - 9080 LB
    Discount Schedule
    CP1
    GTIN
    00785901157069
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.6400000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 1/19/18
    Size 6.5 MB
    Digest 177 Sec. 24: Terminal Blocks
    CAD
    Date
    Size
    Add to My Documents
    POWER DISTRIBUTION BLOCK 600V 760A T-LB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.