Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080LBA163206 Picture

Range: Square D 9080 Power Distribution Blocks

9080LB Power Distribution Blocks

9080LBA163206

Schneider Eletric 9080LBA163206 Picture
Range: Square D 9080 Power Distribution Blocks

9080LB Power Distribution Blocks

9080LBA163206

Power Distribution Block 1 Pole 2 Line 6 Load 600V 350A CU / 600V 270A AL

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    60.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080LB
    Product
    Power Distribution Block
    Current Rating
    270 A for aluminium cable(s)
    350 A for copper cable(s)
    Short Circuit Current Rating
    65 kA
    Complementary
    System Voltage
    600 V AC/DC
    Mounting Type
    Surface mount
    number of poles
    1
    Terminals per Pole
    6 load
    2 line
    Wire Size
    2 cable(s) AWG 14...AWG 2/0 (copper or aluminium) for line
    6 cable(s) AWG 14...AWG 4 (copper or aluminium) for load
    Electrical Connection
    Tin plated aluminium lugs
    SCCR
    Up to 100 kA per UL 508 A
    ambient air temperature for operation
    -40...302 °F
    Block Material
    Phenolic block
    Terminal Tightening Torque
    Lug 40 lbf.in for AWG 8 (copper or aluminium) line
    Lug 120 lbf.in for AWG 6...AWG 2/0 (copper or aluminium) line
    Lug 35 lbf.in for AWG 14...AWG 10 (copper or aluminium) line
    Lug 35 lbf.in for AWG 14...AWG 4 (copper or aluminium) load
    wire stripping length
    0.44 in top load connection
    0.75 in bottom load connection
    1.06 in line connection
    height
    4 in
    width
    1.94 in
    depth
    2.61 in
    End Barrier
    9080LB31
    Environment
    Certifications
    CSA file 70361 class 6228 01
    CE
    UL recognized E60616 CCN XCFR2
    Ordering and shipping details
    Category
    21711 - 9080 LB
    Discount Schedule
    CP1
    GTIN
    00785901097334
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.52000000000000002
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 1/19/18
    Size 6.5 MB
    Digest 177 Sec. 24: Terminal Blocks
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/5/17
    Size 34.7 KB
    Date 1/8/18
    Size 144.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
    Date 2/15/17
    Size 263.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.