Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080LBA163104 Picture

Range: Square D 9080 Power Distribution Blocks

9080LB Power Distribution Blocks

9080LBA163104

Schneider Eletric 9080LBA163104 Picture
Range: Square D 9080 Power Distribution Blocks

9080LB Power Distribution Blocks

9080LBA163104

Power Distribution Block 1 Pole 1 Line 4 Load 600V 335A CU / 600V 270A AL

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    56.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080LB
    Product
    Power Distribution Block
    Current Rating
    335 A for copper cable(s)
    270 A for aluminium cable(s)
    Short Circuit Current Rating
    65 kA
    Complementary
    System Voltage
    600 V AC/DC
    Mounting Type
    Surface mount
    number of poles
    1
    Terminals per Pole
    1 line
    4 load
    Wire Size
    1 cable(s) AWG 6...400 kcmil (copper or aluminium) for line
    4 cable(s) AWG 14...AWG 2 (copper or aluminium) for load
    Electrical Connection
    Tin plated aluminium lugs
    SCCR
    Up to 100 kA per UL 508 A
    ambient air temperature for operation
    -40...302 °F
    Block Material
    Phenolic block
    Terminal Tightening Torque
    Lug 45 lbf.in for AWG 6...AWG 4 (copper or aluminium) load
    Lug 40 lbf.in for AWG 8 (copper or aluminium) load
    Lug 35 lbf.in for AWG 14 (copper) load
    Lug 275 lbf.in for AWG 6...350 kcmil (copper or aluminium) line
    Lug 50 lbf.in for AWG 2 (copper or aluminium) load
    Lug 35 lbf.in for AWG 12...AWG10 (copper or aluminium) load
    wire stripping length
    1.06 in line connection
    0.56 in top load connection
    1 in bottom load connection
    height
    3.38 in
    width
    1.94 in
    depth
    2.61 in
    End Barrier
    9080LB31
    Environment
    Certifications
    UL recognized E60616 CCN XCFR2
    CSA file 70361 class 6228 01
    CE
    Ordering and shipping details
    Category
    21711 - 9080 LB
    Discount Schedule
    CP1
    GTIN
    00785901156949
    Nbr. of units in pkg.
    2
    Package weight(Lbs)
    0.63
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 1/19/18
    Size 6.5 MB
    Digest 177 Sec. 24: Terminal Blocks
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/5/17
    Size 34.7 KB
    Date 1/8/18
    Size 144.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
    Date 2/15/17
    Size 263.5 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.