Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Power Distribution Block Covers for 9080LBA165 or 9080LBC165 blocks

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    14.70 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080LB
    Product
    Cover
    Fixing Mode
    Screwed
    quantity per set
    Set of 5
    Complementary
    height
    4.5 in
    width
    2.87 in
    depth
    0.06 in
    Ordering and shipping details
    Category
    21711 - 9080 LB
    Discount Schedule
    CP1
    GTIN
    00785901001492
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    0.20999999999999999
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 1/19/18
    Size 6.5 MB
    Digest 177 Sec. 24: Terminal Blocks
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.