Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Power Distribution Block Covers for 9080LBA164

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    Range
    9080LB
    Product
    Cover
    Fixing Mode
    Snap-on
    quantity per set
    Set of 5
    Complementary
    material
    Lexan
    height
    2.31 in
    width
    0.82 in
    depth
    0.22 in
    Ordering and shipping details
    Category
    21711 - 9080 LB
    Discount Schedule
    CP1
    GTIN
    00785901527251
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    0.01
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.