Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080KCPS1 Picture
Discontinued

Schneider Eletric 9080KCPS1 Picture
Discontinued

Terminal Block - Phenolic - Slip-on / Pressure Wire Connectors - 600VAC/DC 30AMP

Show more characteristics >
9080KCPS1  has not been replaced. Please contact your customer care center for more information.
  • Price
    9.30 USD
Add to My Products Remove from My Products

  • Main
    quantity per set
    Set of 50
    Complementary
    System Voltage
    <= 600 V AC/DC
    [Ie] rated operational current
    30 A
    AWG gauge
    AWG 18...AWG 8 (copper)
    material
    Phenolic block
    Cadmium plated steel busbar
    height
    1.45 in
    width
    1.75 in
    depth
    0.63 in
    Environment
    product certifications
    UL listed file E60616 CCN XCFR2
    CSA LR62144 class 6228 01
    Ordering and shipping details
    Category
    21704 - 9080 K (BLOCKS ONLY)
    Discount Schedule
    CP1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.