USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080KC1 Picture
Discontinued

View all Square D NEMA Sectional Terminal Blocks 9080G

Square D NEMA Sectional Terminal Blocks 9080G - 9080KC1

Legacy

Schneider Eletric 9080KC1 Picture
Discontinued
View all Square D NEMA Sectional Terminal Blocks 9080G
Square D NEMA Sectional Terminal Blocks 9080G - 9080KC1
Legacy

Terminal Block - Phenolic - Pressure Wire Connector - 600VAC/DC 25AMP

Show more characteristics >
  • Price
    5.40 USD
Add to My Products Remove from My Products

9080KC1 is replaced by:
Product
Qty
9080GP6
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Main
    quantity per set
    Set of 50
    Complementary
    System Voltage
    <= 600 V AC/DC
    [Ie] rated operational current
    25 A
    AWG gauge
    AWG 18...AWG 8 (copper)
    material
    Phenolic block
    Cadmium plated steel busbar
    height
    1.45 in
    width
    1.75 in
    depth
    0.63 in
    Environment
    product certifications
    UL listed file E60616 CCN XCFR2
    CSA LR62144 class 6228 01
    Ordering and shipping details
    Category
    21704 - 9080 K (BLOCKS ONLY)
    Discount Schedule
    CP1
    GTIN
    00785901777335
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.