USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080GT6 Picture

View all Square D NEMA Sectional Terminal Blocks 9080G

Square D NEMA Sectional Terminal Blocks 9080G - 9080GT6

Terminal Blocks

Schneider Eletric 9080GT6 Picture
View all Square D NEMA Sectional Terminal Blocks 9080G
Square D NEMA Sectional Terminal Blocks 9080G - 9080GT6
Terminal Blocks

Terminal Block, Transient Voltage Suppressor , Natural Colored Block, 120VAC

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    20.70 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080G
    product or component type
    Terminal block
    product or component type
    Terminal block transient voltage suppressor
    color
    Natural
    quantity per set
    Set of 5
    Complementary
    System Voltage
    120 V AC
    AWG gauge
    AWG 18...AWG 10 (copper)
    mounting support
    35 mm DIN rail
    9080GH track
    product certifications
    CE
    UL recognized E60616 CCN XCFR2
    CSA file 62144 class 6228 01
    protection type
    Fingersafe per: DIN 57470
    material
    Nylon block
    electrical connection
    Box lugs copper
    ambient air temperature for operation
    -40...257 °F
    connections - terminals
    Lug copper Tightening Torque: 18...20 lbf.in for: AWG 18...AWG 10 (copper)
    height
    2.55 in
    width
    2.16 in
    depth
    0.5 in
    number of terminal blocks
    24 per foot
    product compatibility
    GT6B
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901652441
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5.9999999999999998E-2
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/8/17
    Size 190 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.