Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Terminal Block, Box Lug Connector, Black Colored Block, 600VAC/DC 60AMP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    2.40 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080G
    product or component type
    Terminal block
    Product
    Terminal block standard
    color
    Black
    Quantity
    Set of 50
    Complementary
    System Voltage
    600 V AC/DC
    Current Rating
    60 A per: UL
    60 A per: CSA
    Wire Size
    AWG 22...AWG 8 (copper)
    Mounting Type
    35 mm DIN rail
    9080GH track
    Certifications
    UL recognized E60616 CCN XCFR2
    CSA file 62144 class 6228 01
    CE
    Protection Type
    Fingersafe per: DIN 57470
    Material
    Nylon block
    Electrical Connection
    Box lugs copper
    ambient air temperature for operation
    -40...257 °F
    Electrical Connrection Tightening Torque
    Lug copper Tightening Torque: 18...20 lbf.in for: AWG 22...AWG 8 (copper)
    height
    1.82 in
    width
    1.72 in
    depth
    0.35 in
    Density
    34 per foot
    Compatible End Barrier
    GM6B
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901917465
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 6/26/18
    Size 463.8 KB
    CAD
    Date
    Size
    Add to My Documents
    Terminal Block Section 9080 GR6
    Date 8/24/17
    Size 18.5 KB
    Date 8/24/17
    Size 112.8 KB
    Date 8/24/17
    Size 281.9 KB
    Date 8/24/17
    Size 25.9 KB
    Certificate
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/26/18
    Size 31.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/8/17
    Size 190 KB
    Handout
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 127.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.