Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Terminal Block End Barrier, Natural Color, For 9080GA6, GP6 terminal blocks

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080G
    product or component type
    End Barrier
    Complementary
    material
    Nylon
    color
    Natural
    Package Quantity
    Set of 10
    Mounting Type
    35 mm DIN rail
    9080GH track
    height
    1.33 in
    width
    1.8 in
    depth
    0.12 in
    Environment
    ambient air temperature for operation
    -40...257 °F
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901155362
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 6/26/18
    Size 463.8 KB
    CAD
    Date
    Size
    Add to My Documents
    Terminal Block Barrier 9080 GP6B
    Date 8/24/17
    Size 104.7 KB
    Date 8/24/17
    Size 254.2 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/26/18
    Size 31.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.