USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080GME6 Picture

View all Square D NEMA Sectional Terminal Blocks 9080G

Square D NEMA Sectional Terminal Blocks 9080G - 9080GME6

Terminal Blocks

Schneider Eletric 9080GME6 Picture
View all Square D NEMA Sectional Terminal Blocks 9080G
Square D NEMA Sectional Terminal Blocks 9080G - 9080GME6
Terminal Blocks

Terminal Block, Box Lug Connector, Grey Colored Block, 600VAC/DC 30AMP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1.80 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080G
    product or component type
    Terminal block
    product or component type
    Terminal block standard
    color
    Grey
    quantity per set
    Set of 50
    Complementary
    System Voltage
    600 V AC/DC
    [In] rated current
    30 A per: UL
    30 A per: CSA
    AWG gauge
    AWG 22...AWG 10 (copper)
    mounting support
    35 mm DIN rail
    9080GH track
    product certifications
    CE
    UL recognized E60616 CCN XCFR2
    CSA file 62144 class 6228 01
    protection type
    Fingersafe per: DIN 57470
    material
    Nylon block
    Tin plated brass busbar
    electrical connection
    Box lugs zinc plated steel
    ambient air temperature for operation
    -40...257 °F
    connections - terminals
    Lug zinc plated steel Tightening Torque: 7...8 lbf.in for: AWG 22...AWG 10 (copper)
    height
    1.82 in
    width
    1.72 in
    depth
    0.235 in
    number of terminal blocks
    51 per foot
    product compatibility
    GM6B
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901743286
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    0.02
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 11/5/18
    Size 463.8 KB
    CAD
    Date
    Size
    Add to My Documents
    Terminal Block Section 9080 GM6
    Date 8/24/17
    Size 17.5 KB
    Date 8/24/17
    Size 114.8 KB
    Date 8/24/17
    Size 289.1 KB
    Date 8/24/17
    Size 20.6 KB
    Certificate
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/26/18
    Size 31.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/8/17
    Size 190 KB
    Handout
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 150.3 KB
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.