USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080GLP6 Picture

View all Square D NEMA Sectional Terminal Blocks 9080G

Square D NEMA Sectional Terminal Blocks 9080G - 9080GLP6

Accessories

Schneider Eletric 9080GLP6 Picture
View all Square D NEMA Sectional Terminal Blocks 9080G
Square D NEMA Sectional Terminal Blocks 9080G - 9080GLP6
Accessories

Terminal Block Blown Fuse Indicator 600V for 9080GF6 Fuse Block

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    11.90 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080G
    Product
    Blown Fuse Indicator
    quantity per set
    Set of 10
    Complementary
    material
    Nylon
    height
    1.17 in
    width
    0.64 in
    depth
    2.4 in
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901489689
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    2.9999999999999999E-2
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 11/5/18
    Size 463.8 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.