Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Terminal Block, Box Lug Connector, Blue Colored Block, 600VAC/DC 70AMP

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2.40 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080G
    product or component type
    Terminal block
    Product
    Terminal block standard
    color
    Blue
    Quantity
    Set of 50
    Complementary
    System Voltage
    600 V AC/DC
    Current Rating
    40 A per: CSA
    70 A per: UL
    Wire Size
    AWG 22...AWG 10 (copper)
    Mounting Type
    9080GH track
    Panel
    Certifications
    UL recognized E60616 CCN XCFR2
    CE
    CSA file 62144 class 6228 01
    Material
    Nylon block
    Electrical Connection
    Box lugs copper
    ambient air temperature for operation
    -40...257 °F
    Electrical Connrection Tightening Torque
    Lug copper Tightening Torque: 11...12 lbf.in for: AWG 22...AWG 10 (copper)
    height
    1.39 in
    width
    1.4 in
    depth
    0.35 in
    Density
    35 per foot
    Compatible End Barrier
    GK6B
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901744511
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Terminal Block Section 9080 GK6
    Date 8/24/17
    Size 16.8 KB
    Date 8/24/17
    Size 110.9 KB
    Date 8/24/17
    Size 276.7 KB
    Date 8/24/17
    Size 23.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 11/8/17
    Size 190 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.