Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080GKB66D Picture
Discontinued

Schneider Eletric 9080GKB66D Picture
Discontinued

Terminal Block Assembly, Box Lug Connector, Black Color, 600VAC/DC 70AMP

Show more characteristics >
9080GKB66D  has not been replaced. Please contact your customer care center for more information.
  • Price
    19.20 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080G
    product or component type
    Terminal block
    color
    Black
    Complementary
    System Voltage
    600 V AC/DC
    Current Rating
    40 A per: CSA
    70 A per: UL
    Assemblies Consist of
    End barrier qty: 1
    Terminal blocks qty: 6
    Wire Size
    AWG 22...AWG 10 (copper)
    Mounting Type
    Panel
    Certifications
    CE
    UL recognized E60616 CCN XCFR2
    CSA file 62144 class 6228 01
    ambient air temperature for operation
    -40...257 °F
    Electrical Connrection Tightening Torque
    Lug copper Tightening Torque: 11...12 lbf.in for: AWG 22...AWG 10 (copper)
    height
    1.39 in
    width
    1.4 in
    depth
    3 in
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.1200000000000001
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.