USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080GH51 Picture
Discontinued

View all Square D NEMA Sectional Terminal Blocks 9080G

Square D NEMA Sectional Terminal Blocks 9080G - 9080GH51

Legacy

Schneider Eletric 9080GH51 Picture
Discontinued
View all Square D NEMA Sectional Terminal Blocks 9080G
Square D NEMA Sectional Terminal Blocks 9080G - 9080GH51
Legacy

Terminal Block Fanning Strip for 9080GA6 Terminal Block

Show more characteristics >
9080GH51  has not been replaced. Please contact your customer care center for more information.
  • Price
    3.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080G
    product or component type
    Fanning Strip
    quantity per set
    Set of 10
    Complementary
    material
    Nylon
    height
    0.97 in
    width
    0.38 in
    depth
    1.25 in
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901155263
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.