Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080GH31 Picture
Discontinued

Schneider Eletric 9080GH31 Picture
Discontinued

Terminal Block Adhesive Backed Marking Strips,30-11 in strips, GA6,GK6,GP6, GR6

Show more characteristics >
9080GH31  has not been replaced. Please contact your customer care center for more information.
  • Price
    7.20 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080G
    Product
    Adhesive Strip
    Complementary
    height
    11 in
    width
    8.5 in
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901155294
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.