Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080GH201 Picture
Discontinued

Schneider Eletric 9080GH201 Picture
Discontinued

Terminal Block Pin-Feed Marking Tabs marked 1-50 for 9080GR6, GD6 and GT6 blocks

Show more characteristics >
9080GH201  has not been replaced. Please contact your customer care center for more information.
  • Price
    1.70 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080G
    Product
    Marking Tabs
    quantity per set
    Set of 20
    Complementary
    height
    10 in
    width
    4.25 in
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.