Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080GCB100 Picture

Range: Square D 9080GCB Thermal Magnetic Circuit Protectors

9080GCB Thermal Magnetic Circuit Protectors

9080GCB100

Schneider Eletric 9080GCB100 Picture
Range: Square D 9080GCB Thermal Magnetic Circuit Protectors

9080GCB Thermal Magnetic Circuit Protectors

9080GCB100

Thermal-Magnetic Overcurrent Circuit Protector Track Mount 125VAC/65VDC 10.0AMP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    72.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080GCB
    product or component type
    Circuit Protector
    Trip Unit Type
    Thermal-magnetic
    Electrical Connection
    Box lugs
    Complementary
    protection type
    Overcurrent
    contact operation
    Trip-free
    device application
    Industrial application
    Line Rated Current
    10 A
    Number of Poles
    1P
    System Voltage
    125 V AC
    65 V DC
    Wire Size
    AWG 16...AWG 10 (copper)
    wire stripping length
    0.5 in
    Terminal Tightening Torque
    7 lbf.in control circuit cage type connector
    Terminal Rating
    Factory wiring only
    Operating Temperature
    -22...140 °F
    Calibration Temperature
    70 °F
    mounting support
    35 mm DIN rail
    9080GH track
    height
    3.45 in
    width
    3.15 in
    depth
    0.5 in
    Environment
    product certifications
    UL recognized E233026 CCN QVNU2
    CE
    CSA file 025490 class 3211 07
    standards
    CSA C22.2 No 235
    DIN 57470
    UL 1077
    Ordering and shipping details
    Category
    21703 - 9080 GCB
    Discount Schedule
    CP5
    GTIN
    00785901481010
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.16
    Returnability
    Y
    Country of origin
    DE
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 6/26/18
    Size 463.8 KB
    Digest 177 Sec. 24: Terminal Blocks
    CAD
    Date
    Size
    Add to My Documents
    Terminal Circuit Breaker GCB
    Date 6/10/16
    Size 22.9 KB
    Date 6/10/16
    Size 121.7 KB
    Date 6/10/16
    Size 308 KB
    Date 6/10/16
    Size 30.2 KB
    Certificate
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 8/23/17
    Size 60.5 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 8/23/17
    Size 23.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.