USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Terminal Block, Box Lug Connector, Natural Colored Block, 600VAC/DC 110AMP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    5.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080G
    product or component type
    Terminal block
    Product
    Terminal block standard
    color
    Natural
    Quantity
    Set of 50
    Complementary
    System Voltage
    600 V AC/DC
    Current Rating
    110 A per: UL
    85 A per: CSA
    Wire Size
    AWG 18...AWG 4 (copper)
    Mounting Type
    35 mm DIN rail
    9080GH track
    Certifications
    CE
    UL recognized E60616 CCN XCFR2
    CSA file 62144 class 6228 01
    Material
    Nylon block
    Tin plated brass busbar
    Electrical Connection
    Box lugs zinc plated steel
    ambient air temperature for operation
    -40...257 °F
    Electrical Connrection Tightening Torque
    Lug zinc plated steel Tightening Torque: 32...35 lbf.in for: AWG 18...AWG 4 (copper)
    height
    2.13 in
    width
    1.99 in
    depth
    0.43 in
    Density
    28 per foot
    Compatible End Barrier
    GC6B
    Ordering and shipping details
    Category
    21702 - 9080 G (NOT GCB)
    Discount Schedule
    CP5
    GTIN
    00785901155065
    Nbr. of units in pkg.
    50
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    NEMA Terminal Blocks (Version 2.0)
    Date 11/5/18
    Size 463.8 KB
    CAD
    Date
    Size
    Add to My Documents
    Terminal Block Section 9080 GC6 (Version 1.2)
    Date 8/24/17
    Size 19.7 KB
    Date 8/24/17
    Size 115.4 KB
    Date 8/24/17
    Size 26.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate - 025490_S_000 3211-07 Industrial Control Equipment - Miscellaneous Apparatus (Version 1.0)
    UL Certificate E60616 XCFR2 Terminal Block Component (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Terminal Blocks, Class 9080 Type G (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Class 9080 Type G Terminal Blocks (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.