Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080FBDIN3 Picture

Range: Square D 9080FB Fuseholders

Accessories

9080FBDIN3

Schneider Eletric 9080FBDIN3 Picture
Range: Square D 9080FB Fuseholders

Accessories

9080FBDIN3

DIN Rail Mounting Adaptor for 9080 FB#211,FB#211R, FB#611M, FB#611CC Fuseholders

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    4.10 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080FB
    Product
    Mounting adaptor
    Complementary
    height
    0.5 in
    width
    0.5 in
    depth
    2.25 in
    Ordering and shipping details
    Category
    21701 - 9080 FB
    Discount Schedule
    CP1
    GTIN
    00785901165064
    Nbr. of units in pkg.
    100
    Package weight(Lbs)
    1
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 1/19/18
    Size 6.5 MB
    Digest 177 Sec. 24: Terminal Blocks
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.