Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080FB3631R Picture

Range: Square D 9080FB Fuseholders

9080FB Fuseholders

9080FB3631R

Schneider Eletric 9080FB3631R Picture
Range: Square D 9080FB Fuseholders

9080FB Fuseholders

9080FB3631R

Terminal Block Class R Fuseholder 3 Pole 600V 100A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    158.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080FB
    Product
    Fuse holder
    Complementary
    Line Rated Current
    100 A
    System Voltage
    <= 600 V AC/DC
    fuse type
    R
    fuse size
    1 x 7.875 in
    number of poles
    3
    electrical connection
    Box lugs
    Wire Gauge
    AWG 6...AWG 2/0 (copper or aluminium)
    SCCR
    200 kA per UL 512
    product certifications
    CE
    CSA file 70360 class 6225 01
    UL listed file E40747 CCN IZLT
    Operating Temperature
    -40...302 °F
    Mounting Type
    Surface mount
    Block Material
    Phenolic block
    wire stripping length
    1.3125 in
    Terminal Tightening Torque
    Lugs 40 lbf.in for AWG 8 wire copper or aluminium
    Lugs 35 lbf.in for AWG 14 wire copper
    Lugs 120 lbf.in for AWG 6...AWG 2/0 wire copper or aluminium
    Lugs 35 lbf.in for AWG 12...AWG 10 wire copper or aluminium
    height
    8.12 in
    width
    5.73 in
    depth
    2.6 in
    Ordering and shipping details
    Category
    21701 - 9080 FB
    Discount Schedule
    CP1
    GTIN
    00785901097266
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.1299999999999999
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 1/19/18
    Size 6.5 MB
    Digest 177 Sec. 24: Terminal Blocks
    Data Bulletin
    Date
    Size
    Add to My Documents
    Date 3/9/18
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/5/17
    Size 1.3 MB
    Date 10/5/17
    Size 52.6 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 10/6/17
    Size 14 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.