USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080FB3221R Picture
Discontinued

View all Square D 9080FB Fuseholders

Square D 9080FB Fuseholders - 9080FB3221R

9080FB Fuseholders

Schneider Eletric 9080FB3221R Picture
Discontinued
View all Square D 9080FB Fuseholders
Square D 9080FB Fuseholders - 9080FB3221R
9080FB Fuseholders

Terminal Block Class R Fuseholder 3 Pole 250V 60A

Show more characteristics >
9080FB3221R  has not been replaced. Please contact your customer care center for more information.
  • Price
    61.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    9080FB
    product or component type
    Fuse holder
    Complementary
    Line Rated Current
    60 A
    System Voltage
    <= 250 V AC/DC
    fuse type
    R
    fuse size
    0.8125 x 3 in
    number of poles
    3
    electrical connection
    Box lugs
    AWG gauge
    AWG 14...AWG 2 (copper or aluminium)
    [Ics] rated service breaking capacity
    200 kA per UL 512
    product certifications
    CE
    UL listed file E40747 CCN IZLT
    CSA file 70360 class 6225 01
    ambient air temperature for operation
    -40...257 °F
    mounting support
    Surface mount
    material
    Thermoplastic block
    wire stripping length
    0.5625 in
    connections - terminals
    Lugs 50 lbf.in for AWG 3...AWG 2 wire copper or aluminium
    Lugs 45 lbf.in for AWG 6...AWG 4 wire copper or aluminium
    Lugs 40 lbf.in for AWG 8 wire copper or aluminium
    Lugs 35 lbf.in for AWG 12...AWG10 wire copper or aluminium
    Lugs 35 lbf.in for AWG 14 wire copper
    height
    4.83 in
    width
    4.23 in
    depth
    2.01 in
    Ordering and shipping details
    Category
    21701 - 9080 FB
    Discount Schedule
    CP1
    GTIN
    00785901097235
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.59999999999999998
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 11/5/18
    Size 6.5 MB
    CAD
    Date
    Size
    Add to My Documents
    Fuseholders Fuse Block (250VAC/60A/3P) H, R Fuse
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.