Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080FB3221 Picture
Discontinued

Range: Square D 9080FB Fuseholders

9080FB Fuseholders

9080FB3221

Schneider Eletric 9080FB3221 Picture
Discontinued
Range: Square D 9080FB Fuseholders

9080FB Fuseholders

9080FB3221

Terminal Block Class H Fuseholder 3 Pole 250V 60A

Show more characteristics >
9080FB3221  has not been replaced. Please contact your customer care center for more information.
  • Price
    55.00 USD

  • Main
    Range
    9080FB
    Product
    Fuse holder
    Complementary
    Line Rated Current
    60 A
    System Voltage
    <= 250 V AC/DC
    fuse type
    H
    fuse size
    0.8125 x 3 in
    number of poles
    3
    electrical connection
    Box lugs
    Wire Gauge
    AWG 14...AWG 2 (copper or aluminium)
    SCCR
    10 kA per UL 512
    product certifications
    CE
    UL listed file E40747 CCN IZLT
    CSA file 70360 class 6225 01
    Operating Temperature
    -40...257 °F
    Mounting Type
    Surface mount
    Block Material
    Thermoplastic block
    wire stripping length
    0.4375 in
    Terminal Tightening Torque
    Lugs 25 lbf.in for AWG 14...AWG 10 wire copper
    height
    4.83 in
    width
    4.23 in
    depth
    2.01 in
    Ordering and shipping details
    Category
    21701 - 9080 FB
    Discount Schedule
    CP1
    GTIN
    00785901097082
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.58999999999999997
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 1/19/18
    Size 6.5 MB
    CAD
    Date
    Size
    Add to My Documents
    Fuseholders Fuse Block (250VAC/60A/3P) H, R Fuse
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.