Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080FB2221R Picture

Range: Square D 9080FB Fuseholders

9080FB Fuseholders

9080FB2221R

Schneider Eletric 9080FB2221R Picture
Range: Square D 9080FB Fuseholders

9080FB Fuseholders

9080FB2221R

Terminal Block Class R Fuseholder 2 Pole 250V 60A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    45.80 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080FB
    Product
    Fuse holder
    Complementary
    Line Rated Current
    60 A
    System Voltage
    <= 250 V AC/DC
    fuse type
    R
    fuse size
    0.8125 x 3 in
    number of poles
    2
    electrical connection
    Box lugs
    Wire Gauge
    AWG 14...AWG 2 (copper or aluminium)
    SCCR
    200 kA per UL 512
    product certifications
    CE
    UL listed file E40747 CCN IZLT
    CSA file 70360 class 6225 01
    Operating Temperature
    -40...257 °F
    Mounting Type
    Surface mount
    Block Material
    Thermoplastic block
    wire stripping length
    0.5625 in
    Terminal Tightening Torque
    Lugs 50 lbf.in for AWG 3...AWG 2 wire copper or aluminium
    Lugs 45 lbf.in for AWG 6...AWG 4 wire copper or aluminium
    Lugs 40 lbf.in for AWG 8 wire copper or aluminium
    Lugs 35 lbf.in for AWG 12...AWG10 wire copper or aluminium
    Lugs 35 lbf.in for AWG 14 wire copper
    height
    4.83 in
    width
    2.86 in
    depth
    2.01 in
    Ordering and shipping details
    Category
    21701 - 9080 FB
    Discount Schedule
    CP1
    GTIN
    00785901097822
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.41999999999999998
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 1/19/18
    Size 6.5 MB
    Digest 177 Sec. 24: Terminal Blocks
    CAD
    Date
    Size
    Add to My Documents
    Fuseholders Fuse Block (250VAC/60A/2P) H, R Fuse
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.