Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080FB1611J Picture
Discontinued

Range: Square D 9080FB Fuseholders

9080FB Fuseholders

9080FB1611J

Schneider Eletric 9080FB1611J Picture
Discontinued
Range: Square D 9080FB Fuseholders

9080FB Fuseholders

9080FB1611J

Terminal Block Class J Fuseholder 1 Pole 600V 30A

Show more characteristics >
9080FB1611J  has not been replaced. Please contact your customer care center for more information.
  • Price
    26.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080FB
    Product
    Fuse holder
    Complementary
    Line Rated Current
    30 A
    System Voltage
    <= 600 V AC/DC
    fuse type
    J
    fuse size
    0.8125 x 2.25 in
    number of poles
    1
    electrical connection
    Box lugs
    Wire Gauge
    AWG 14...AWG 6 (copper or aluminium)
    SCCR
    200 kA per UL 512
    product certifications
    CE
    UL listed file E40747 CCN IZLT
    CSA file 70360 class 6225 01
    Operating Temperature
    -40...257 °F
    Mounting Type
    Surface mount
    Block Material
    Thermoplastic block
    wire stripping length
    0.4375 in
    Terminal Tightening Torque
    Screw terminals 25 lbf.in for AWG 14...AWG 6 wire copper
    height
    4.07 in
    width
    1.67 in
    depth
    2.09 in
    Ordering and shipping details
    Category
    21701 - 9080 FB
    Discount Schedule
    CP1
    GTIN
    00785901139614
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.12
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Fuseholders Fuse Block (600VAC/30A/1P) J Fuse
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.