Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9080AEQ3376G1 Picture
Discontinued

Schneider Eletric 9080AEQ3376G1 Picture
Discontinued

Terminal Block Special Mounting Track - 35mm DIN Rail With Slots 4.9 inches long

Show more characteristics >
9080AEQ3376G1  has not been replaced. Please contact your customer care center for more information.
  • Price
    6.50 USD
Add to My Products Remove from My Products

  • Main
    Range
    9080G
    Product
    DIN rail
    Complementary
    material
    Galvanised steel
    height
    0.3 in
    width
    1.38 in
    length
    4.9 in
    Ordering and shipping details
    Category
    21716 - 9080 M - DIN RAIL & END CLAMP
    Discount Schedule
    CP5
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.0000000000000002E-2
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.