Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TRFMR CONTROL 75VA 240/480V-120/240V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    560.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    75 VA
    Primary Voltage
    230 x 460 V
    240 x 480 V
    220 x 440 V
    Secondary Voltage
    115/230 V
    110/220 V
    120/240 V
    Type
    TF
    Complementary
    Phase
    1 phase
    Power Rating
    75 VA
    Primary to Secondary Voltage
    220 x 440 V : 110/220 V
    230 x 460 V : 115/230 V
    240 x 480 V : 120/240 V
    fuse type
    CC 0.41 x 1.50 in top
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    height
    4.18 in
    width
    3.38 in
    depth
    3.34 in
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC1
    Environment
    product certifications
    CE
    CSA file LR37055 guide 184-N-90
    UL listed file E61239
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    16202 - 9070 TF (NOT T) 50-200VA
    Discount Schedule
    CP8
    GTIN
    00785901023678
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.6000000000000001
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/13/18
    Size 2.5 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 686.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.