USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9070TF350D5 Picture

View all Industrial Control Transformers (Machine Tool)

Industrial Control Transformers (Machine Tool) - 9070TF350D5

Unstructured Data

Schneider Eletric 9070TF350D5 Picture
View all Industrial Control Transformers (Machine Tool)
Industrial Control Transformers (Machine Tool) - 9070TF350D5
Unstructured Data

TRANSFORMER CONTROL 350VA 600V-120V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    696.00 USD
Add to My Products Add to My Products

  • Main
    device short name
    TF
    enclosure type
    Open box
    Complementary
    depth
    5.09 in
    device composition
    Top fuse disconnector
    electrical connection
    Screw clamp terminal
    fuse type
    0.41 x 1.50 in CC fuse mounting on top
    height
    5.1 in
    material
    Copper winding
    mounting support
    Panel
    network number of phases
    1 phase
    primary voltage
    600 V
    575 V
    550 V
    rated power in VA
    350 VA
    secondary voltage
    110/115/120 V
    temperature rise
    80 °C
    width
    4.5 in
    Environment
    insulation temperature
    266 °F (130 °C)
    product certifications
    CE
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    standards
    NEC 450
    UL 508
    Ordering and shipping details
    Category
    16203 - 9070 TF (NOT T) 250-1000VA
    Discount Schedule
    CP8
    GTIN
    00785901307075
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.300000000000001
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Industrial Control Transformers Catalog (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    350VA-CONTROL POWER TRANSFORMER 9070 TYPE TF (Version 1.2)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Control Circuit Transformer For Class 8538/8539 NEMA Combination Starters, Size 0 and 1 (Version 00)
    Industrial Control Transformer (Version 04)
    Date 9/6/18
    Size 190.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Date 9/24/17
    Size 686.6 KB
    Type T MultiTapregtrade; Universal Control Transformer (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.