Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TRFMR CONTROL 350VA 240/480V-120/240V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    804.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    350 VA
    Primary Voltage
    240 x 480 V
    230 x 460 V
    220 x 440 V
    Secondary Voltage
    120/240 V
    115/230 V
    110/220 V
    Type
    TF
    Complementary
    Phase
    1 phase
    Power Rating
    350 VA per UL
    350 VA per CSA
    350 VA per NOM
    250 VA per CE
    Primary to Secondary Voltage
    220 x 440 V : 110/220 V
    230 x 460 V : 115/230 V
    240 x 480 V : 120/240 V
    fuse type
    CC 0.41 x 1.50 in top
    temperature rise
    80 °C
    electrical connection
    Screw clamp terminals
    height
    5.13 in
    width
    4.5 in
    depth
    5.11 in
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    CE
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    Enclosure Type
    Not rated (open device)
    insulation temperature
    266 °F (130 °C)
    Ordering and shipping details
    Category
    16203 - 9070 TF (NOT T) 250-1000VA
    Discount Schedule
    CP8
    GTIN
    00785901934196
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.4
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/13/18
    Size 2.5 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 190.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 686.6 KB
    Date 7/17/17
    Size 91.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.