Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TRFMR CONTROL 300VA 208/277/380V-95/115V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1988.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    300 VA
    Primary Voltage
    208/277/380 V
    Secondary Voltage
    95/115 V
    Type
    TF
    Complementary
    Phase
    1 phase
    Power Rating
    300 VA per UL
    300 VA per CSA
    300 VA per NOM
    200 VA per CE
    Primary to Secondary Voltage
    208/277/380 V : 95/115 V
    fuse type
    CC 0.41 x 1.50 in top
    temperature rise
    80 °C
    electrical connection
    Screw clamp terminals
    height
    5.1 in
    width
    4.5 in
    depth
    5.11 in
    material
    Copper winding
    Environment
    product certifications
    CE
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    Enclosure Type
    Not rated (open device)
    insulation temperature
    266 °F (130 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    10.5
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Data Bulletin
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 190.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Date 7/17/17
    Size 91.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.