Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

INDUSTRIAL CONTROL TRANSFORMER 100VA 120x240V PRIMARY

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    230.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    100 VA
    Primary Voltage
    120 x 240 V
    Secondary Voltage
    24 V
    Type
    TF
    Complementary
    Phase
    1 phase
    Power Rating
    100 VA
    Primary to Secondary Voltage
    120 x 240 V : 24 V
    fuse type
    CC 10.3 x 38 mm top
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    Environment
    product certifications
    CE
    CSA
    UL listed
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    16202 - 9070 TF (NOT T) 50-200VA
    Discount Schedule
    CP8
    GTIN
    00785901905257
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    4.4500000000000002
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/13/18
    Size 2.5 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 9/6/18
    Size 190.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 686.6 KB
    Date 7/17/17
    Size 91.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.