Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    TRANSFORMER CONTROL 500VA 277V-120V

    Show more characteristics >
    • Product availability
      Stock - Normally stocked in distribution facility
    • Price
      471.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Industrial Control Transformer
      rated power in VA
      500 VA
      primary voltage
      277 V
      secondary voltage
      120 V
      range of product
      T
      Complementary
      Phase
      1 phase
      rated power in VA
      500 VA per UL
      500 VA per CSA
      500 VA per NOM
      300 VA per CE
      primary voltage
      277 V : 120 V
      temperature rise
      115 °C
      electrical connection
      Screw clamp terminals
      height
      3.84 in
      width
      4.5 in
      depth
      5.49 in
      material
      Copper winding
      product compatibility
      FSC2
      Environment
      product certifications
      CE
      UL listed file E61239
      CSA file LR37055 guide 184-N-90
      NEMA degree of protection
      Not rated (open device)
      insulation temperature
      356 °F (180 °C)
      Ordering and shipping details
      Category
      16201 - 9070 T (NOT TF) 250-2000VA
      Discount Schedule
      CP8
      GTIN
      00785901905653
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      12.4
      Returnability
      Y
      Country of origin
      MX
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1227  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      10 years
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.