Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TRFMR CONTROL 5000VA 120/240V-120/240V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3015.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    5000 VA
    Primary Voltage
    120 x 240 V
    115 x 230 V
    110 x 220 V
    Secondary Voltage
    120/240 V
    115/230 V
    110/220 V
    Type
    T
    Complementary
    Phase
    1 phase
    Power Rating
    5000 VA per UL
    5000 VA per CSA
    5000 VA per NOM
    3000 VA per CE
    Primary to Secondary Voltage
    110 x 220 V : 110/220 V
    115 x 230 V : 115/230 V
    120 x 240 V : 120/240 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    height
    7.88 in
    width
    9 in
    depth
    7.66 in
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    CE
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    Enclosure Type
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16205 - 9070 T (NOT TF) 3000 - 5000VA
    Discount Schedule
    CP8
    GTIN
    00785901705178
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    93.900000000000006
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    10 years
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/13/18
    Size 2.5 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    5000VA-CONTROL POWER TRANSFORMER, 9070 TYPE T
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 686.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.