Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    INDUSTRIAL CONTROL TRANSFORMER 3000VA 200V

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      2382.00 USD
    Add to My Favorites Remove from My Favorites

    • Main
      product or component type
      Industrial Control Transformer
      rated power in VA
      2000 VA
      3000 VA
      primary voltage
      200 V
      secondary voltage
      115 V
      range of product
      T
      Complementary
      Phase
      1 phase
      rated power in VA
      3000 VA per UL
      3000 VA per CSA
      3000 VA per NOM
      2000 VA per CE
      primary voltage
      200 V : 115 V
      temperature rise
      115 °C
      electrical connection
      Screw clamp terminals
      product compatibility
      FSC2
      Environment
      product certifications
      CE
      CSA
      UL listed
      NEMA degree of protection
      Not rated (open device)
      insulation temperature
      356 °F (180 °C)
      Ordering and shipping details
      Category
      16205 - 9070 T (NOT TF) 3000 - 5000VA
      Discount Schedule
      CP8
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      60
      Returnability
      N
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.