USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

INDUSTRIAL CONTROL TRANSFORMER 25VA MULTIPLE VOLTAGES

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    25 VA
    Primary Voltage
    600 V
    575 V
    550 V
    Secondary Voltage
    120 V
    115 V
    110 V
    Type
    T
    Complementary
    Phase
    1 phase
    Power Rating
    25 VA
    Primary to Secondary Voltage
    550 V : 110 V
    575 V : 115 V
    600 V : 120 V
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    height
    2.58 in
    width
    3 in
    depth
    3.09 in
    Fingersafe Cover Compatibility
    FSC1
    Environment
    product certifications
    CE
    CSA
    UL listed
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 14: Transformers (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.