USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

XFMR CONTROL 2000VA MULTIPLEVOLTAGES

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1,358.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    2000 VA
    Primary Voltage
    240 x 480 V
    230 x 460 V
    220 x 440 V
    Secondary Voltage
    120/240 V
    115/230 V
    110/220 V
    Type
    T
    Complementary
    Phase
    1 phase
    Power Rating
    2000 VA per UL
    2000 VA per CSA
    2000 VA per NOM
    1500 VA per CE
    Primary to Secondary Voltage
    220 x 440 V : 110/220 V
    230 x 460 V : 115/230 V
    240 x 480 V : 120/240 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    height
    6.17 in
    width
    7.06 in
    depth
    7.17 in
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    CE
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    Enclosure Type
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    GTIN
    00785901803546
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    50
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    10 years
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Industrial Control Transformers Catalog (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    2000VA-CONTROL POWER TRANSFORMER, 9070 TYPE T (Version 1.2)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Industrial Control Transformer (Version 04)
    Date 9/6/18
    Size 190.3 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/7/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 2/7/19
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Type T MultiTapregtrade; Universal Control Transformer (Version 1.0)
    Harmony XB5S Biometric Switches (Version 1.0)
    Date 9/24/17
    Size 686.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.