USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9070T2000D15 Picture

View all Industrial Control Transformers (Machine Tool)

Industrial Control Transformers (Machine Tool) - 9070T2000D15

9070T

Schneider Eletric 9070T2000D15 Picture
View all Industrial Control Transformers (Machine Tool)
Industrial Control Transformers (Machine Tool) - 9070T2000D15
9070T

TRFMR CONTROL 2000VA 240/480V-24/120V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1358.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    rated power in VA
    2000 VA
    primary voltage
    240 x 480 V
    secondary voltage
    24/120 V
    range of product
    T
    Complementary
    Phase
    1 phase
    rated power in VA
    2000 VA per UL
    2000 VA per CSA
    2000 VA per NOM
    1500 VA per CE
    primary voltage
    240 x 480 V : 24/120 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    height
    6.17 in
    width
    7.06 in
    depth
    7.17 in
    material
    Copper winding
    product compatibility
    FSC2
    Environment
    product certifications
    CE
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    NEMA degree of protection
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    GTIN
    00785901607687
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    49.300000000000004
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    10 years
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 9/13/18
    Size 2.5 MB
    Data Bulletin
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    2000VA-CONTROL POWER TRANSFORMER, 9070 TYPE T
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
    Date 9/24/17
    Size 686.6 KB
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.