USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

TRFMR CONTROL 100VA 120/240V-120/240V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    489.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    100 VA
    Primary Voltage
    120 x 240 V
    115 x 230 V
    110 x 220 V
    Secondary Voltage
    120/240 V
    115/230 V
    110/220 V
    Type
    T
    Complementary
    Phase
    1 phase
    Power Rating
    100 VA
    Primary to Secondary Voltage
    110 x 220 V : 110/220 V
    115 x 230 V : 115/230 V
    120 x 240 V : 120/240 V
    temperature rise
    55 °C
    electrical connection
    Screw clamp terminals
    height
    2.89 in
    width
    3.38 in
    depth
    3.34 in
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC1
    Environment
    product certifications
    CE
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    Enclosure Type
    Not rated (open device)
    insulation temperature
    221 °F (105 °C)
    Ordering and shipping details
    Category
    16200 - 9070 T (NOT TF) 50-200VA
    Discount Schedule
    CP8
    GTIN
    00785901431145
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.8000000000000003
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1227  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    10 years
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Sup. Digest 178 Catalog 06: Transformers (Version 1.0)
    Industrial Control Transformers (Version 0519)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    100VA-CONTROL POWER TRANSFORMER 9070 TYPE T (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Date 6/17/13
    Size 686.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /