USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9070T1000D31 Picture

View all Industrial Control Transformers (Machine Tool)

Industrial Control Transformers (Machine Tool) - 9070T1000D31

9070T

Schneider Eletric 9070T1000D31 Picture
View all Industrial Control Transformers (Machine Tool)
Industrial Control Transformers (Machine Tool) - 9070T1000D31
9070T

XFMR CONTROL 1000VA 240/480V-120/240V

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    837.00 USD
Add to My Products Add to My Products

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    1000 VA
    Primary Voltage
    240 x 480 V
    230 x 460 V
    220 x 440 V
    Secondary Voltage
    120/240 V
    115/230 V
    110/220 V
    Type
    T
    Complementary
    Phase
    1 phase
    Power Rating
    1000 VA per UL
    1000 VA per CSA
    1000 VA per NOM
    630 VA per CE
    Primary to Secondary Voltage
    220 x 440 V : 110/220 V
    230 x 460 V : 115/230 V
    240 x 480 V : 120/240 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    height
    4.51 in
    width
    5.25 in
    depth
    6.3 in
    material
    Copper winding
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    CE
    UL listed file E61239
    CSA file LR37055 guide 184-N-90
    Enclosure Type
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    GTIN
    00785901845607
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    21.740000000000002
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    10 years
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Industrial Control Transformers Catalog (Version 1.0)
    Data Bulletin
    Date
    Size
    Add to My Documents
    Most Often Asked Questions About Current and Voltage Transformers (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    1000VA-CONTROL POWER TRANSFORMER, 9070 TYPE T (Version 1.2)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Control Circuit Transformer For Class 8538/8539 NEMA Combination Starters, Size 0 and 1 (Version 00)
    Industrial Control Transformer (Version 04)
    Date 9/6/18
    Size 190.3 KB
    Handout
    Date
    Size
    Add to My Documents
    Harmony XB5S Biometric Switches (Version 1.0)
    Date 9/24/17
    Size 686.6 KB
    Type T MultiTapregtrade; Universal Control Transformer (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.