USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

INDUSTRIAL CONTROL TRANSFORMER 1000VA 400V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    product or component type
    Industrial Control Transformer
    Power Rating
    100 VA
    630 VA
    Primary Voltage
    400 V
    Secondary Voltage
    120 V
    Type
    T
    Complementary
    Phase
    1 phase
    Power Rating
    1000 VA per UL
    1000 VA per CSA
    1000 VA per NOM
    630 VA per CE
    Primary to Secondary Voltage
    400 V : 120 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    Fingersafe Cover Compatibility
    FSC2
    Environment
    product certifications
    CE
    CSA
    UL listed
    Enclosure Type
    Not rated (open device)
    insulation temperature
    356 °F (180 °C)
    Ordering and shipping details
    Category
    16201 - 9070 T (NOT TF) 250-2000VA
    Discount Schedule
    CP8
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    22
    Returnability
    N
    Country of origin
    US
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.