USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric 9070SK500A2D1 Picture

View all Industrial Control Transformer Disconnects

Industrial Control Transformer Disconnects - 9070SK500A2D1

Transformer Disconnects

Schneider Eletric 9070SK500A2D1 Picture
View all Industrial Control Transformer Disconnects
Industrial Control Transformer Disconnects - 9070SK500A2D1
Transformer Disconnects

XFRMR DISCONNECT 500VA 240/480V-120V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3417.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Transformer Disconnect
    product certifications
    CSA
    UL listed
    NEMA degree of protection
    NEMA 12 standard
    insulation temperature
    356 °F (180 °C)
    Phase
    1 phase
    primary voltage
    240 x 480 V
    rated power in VA
    500 VA
    secondary voltage
    120 V
    temperature rise
    115 °C
    electrical connection
    Screw clamp terminals
    range of product
    SK
    Ordering and shipping details
    Category
    21694 - 9070 SK
    Discount Schedule
    CP8
    GTIN
    00785901763994
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    49
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Phenyl glycidyl ether, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 10/30/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.